饰品
6
设备端 / 面板馈通
167
没有可用数据
eShop
电缆组件和散装电缆
Data
...
网络 系统布线
RJ45
09 48 474 7757 245
型号: 09 48 474 7757 245
RJI DB Cat6a Cable Assembly PVC 24,5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 24.5 m
注释
比较
型号: 09 48 474 7757 245
RJI DB Cat6a Cable Assembly PVC 24,5m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
饰品
6
设备端 / 面板馈通
167
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Tipo de cabo
HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow
Conector 1
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Conector 2
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
24.5 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +80 °C unmoved
-20 ... +80 °C moved
Material properties
Material (cable)
PVC
Colour (cable)
Yellow
Specifications and approvals
Specifications
UN/ECE-R 118 fire protection for rolling stock
UL / CSA
UL 1863 DUXR.E470046
Raw cable UL rating 30 V
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140883796
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609