Data
...
网络 系统布线
RJ45
09 47 050 6024
型号: 09 47 050 6024
RJI IP20/ 90° ang. 0°+180°22/7;1,0m;flex
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 1 m
注释
比较
型号: 09 47 050 6024
RJI IP20/ 90° ang. 0°+180°22/7;1,0m;flex
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
Type of cable
HAR PROFINET Typ B 4xAWG22/7 PVC
Connector 1
RJ Ind. RJ45 Cat.5, 4pol. ang overm 180°
Connector 2
RJ Ind. RJ45 Cat.5, 4pol. ang overm 0°
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
RJ45 Connector
Angled Left
Connector 2
RJ45 Connector
Angled Right
Type of cable
Copper cable (round)
Version
Cable length
1 m
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +70 °C
Material properties
Material (cable)
PVC
Colour (cable)
Green
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Specifications and approvals
PROFINET
Yes
Commercial data
Packaging size
1
Net weight
106.96 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140065925
eCl@ss
27060390 Ready-made data cable (unspecified)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Ethernet Cabling