矩形连接器
...
附件
屏蔽框架 抓握框架
09 00 016 5605
型号: 09 00 016 5605
grip panels Han-Modular 16 hinged frame
图片仅供参考,请查阅产品说明。
属性概述
固定架
带螺栓适配器和与09 00 000 5602连接用的螺栓
尺寸: 16 B
金属
注释
比较
在配置器中加载
型号: 09 00 016 5605
grip panels Han-Modular 16 hinged frame
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
Identification
Category
Accessories
Series
Han-Modular®
Type of accessory
Grip frame
Description of the accessory
With screw adapter and screw to use in connection with 09 00 000 5602
Version
Size
16 B
Material properties
Material (accessories)
Metal
Surface (accessories)
Zinc plated
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Commercial data
Packaging size
1
Net weight
117 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140002869
eCl@ss
27440392 Connector (accessories)
ETIM
EC002939
UNSPSC 24.0
39121400
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts