Matching Products
Matching Products NEW
Part number: 17 99 000 0027
har-bus HM Bottom tool, male type C
har-bus HM Bottom tool, male type C

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Nederste værktøj
til lige male konnektorer, til type C
Notes
Compare
Part number: 17 99 000 0027
har-bus HM Bottom tool, male type C
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identifikation
  • Kategori Værktøj
  • Værktøjstype Nederste værktøj
  • Beskrivelse af værktøjet
    til lige male konnektorer
    til type C
Erhvervsmæssig data
  • Emballagestørrelse 1
  • Nettovægt 70 g
  • Oprindelsesland Tyskland
  • Europæisk toldtarifnummer 82055980
  • GTIN 5713140123052
  • eCl@ss 21.049.090,00
  • UNSPSC 24.0 27110000
Documentation
Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 20
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare