登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
2
Accessories
1
没有可用数据
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
14 31 231 4402 000
型号: 14 31 231 4402 000
har-flexicon 3,50 FSH-23 GN
图片仅供参考,请查阅产品说明。
属性概述
连接器
水平
螺栓接线
额定电流: 10 A
插针: 23
铜合金
Sn 界面端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
绿色
注释
比较
该产品可应要求提供。
请联系您当地的分销合作伙伴。
型号: 14 31 231 4402 000
har-flexicon 3,50 FSH-23 GN
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
Identification
Category
Connectors
Series
har-flexicon®
Element
Connector
Specification
Horizontal
Version
Termination method
Screw termination
Connection type
PCB to cable
Number of contacts
23
Coding
Please order coding pins separately.
Technical characteristics
Conductor cross-section (mm²)
0.05 ... 1.5 mm² Solid
0.05 ... 1 mm² Stranded
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section (AWG)
AWG 30 ... AWG 14
Contact rows
1
Contact spacing (termination side)
3.5 mm
Rated current
10 A
Rated voltage
150 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Stripping length
5 ... 6 mm
Tightening torque
0.2 ... 0.25 Nm
Limiting temperature
-40 ... +110 °C
Size
M2
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert)
Green
Material (contacts)
Copper alloy
Surface (contacts)
Sn Mating side
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE
UKCA
Commercial data
Packaging size
1
Country of origin
Czechia
GTIN
5713140208797
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
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
HARTING Device Connectivity - Chapter 15