饰品
1
设备端 / 面板馈通
6
没有可用数据
eShop
...
系列
HARTING ix Industrial
®
33 48 010 1822 009
型号: 33 48 010 1822 009
ix Industrial A Cat.6A FRNC blue 0,9m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 0.9 m
注释
比较
型号: 33 48 010 1822 009
ix Industrial A Cat.6A FRNC blue 0,9m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
饰品
1
设备端 / 面板馈通
6
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
System cabling
Series
HARTING ix Industrial
®
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING ix Industrial
®
Type A
Connector 2
HARTING ix Industrial
®
Type A
Type of cable
Copper cable (round)
Version
Cable length
0.9 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Termination method
IDC insulation displacement termination
Coding
Type A
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +60 °C
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Blue
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-3-124
IEC 60332-1 Flame retardancy
IEC 60754-2 Halogen freeness
IEC 61034 Smoke density
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140797062
eCl@ss
27060390 Ready-made data cable (unspecified)