Matching Products
Matching Products NEW
Part number: 21 01 010 2013
triple seal frame M8-S
triple seal frame M8-S

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Set of seals
Cable diameter: 2.5 ... ‌5.1 mm
Thermoplastic
Notes
Compare
Part number: 21 01 010 2013
triple seal frame M8-S
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M8
  • Identification M8-S
  • Type of accessory Set of seals
Technical characteristics
  • Cable diameter 2.5 ... ‌5.1 mm
Material properties
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 2.8 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140136656
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare