配套产品
配套产品
型号: 09 06 000 9912
DIN-Power fixing bracket
DIN-Power fixing bracket

图片仅供参考,请查阅产品说明。

属性概述
固定架
F型
金属
RAL 7032(卵石灰)
注释
比较
在配置器中加载
免费样品
型号: 09 06 000 9912
DIN-Power fixing bracket
注释
比较
在配置器中加载
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing bracket
  • Description of the accessory Type F
Version
  • Details Order 2 pieces for one connector.
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Metal
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 0.55 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140009943
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
Connectors DIN 41 612 - Chapter 03
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较