Matching Products
Matching Products NEW
Inserts
11
Part number: 09 04 032 0502
DIN Power shell housing for type D
DIN Power shell housing for type D

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
for female connectors
Thermoplastic
RAL 7035 (light grey)
Notes
Compare
Part number: 09 04 032 0502
DIN Power shell housing for type D
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Inserts
11
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Identification
    Data
    Type D
  • Type of accessory Shell housing
  • Description of the accessory for female connectors
Version
  • Version Top/side entry
  • Number of cable entries 3
  • Cable entry 3x
  • Strain relief With cable clamps
  • Locking type Locking screw
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Limiting temperature -40 ... +120 °C
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7035 (light grey)
  • Material flammability class acc. to UL 94 V-2
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 48 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140488656
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare