11
饰品
8
没有可用数据
eShop
...
Series
D-Sub
09 67 050 4704
型号: 09 67 050 4704
DSUB SOLDER CUP FEM TURNED
图片仅供参考,请查阅产品说明。
属性概述
连接器
焊杯接线
额定电流: 7.5 A
母头
尺寸: D-Sub 5
热塑性树脂,玻璃纤维填充(PBTP), 外壳:钢、镀锡
白
插针: 50
导体截面积: 0.5 mm² 最大值
铜合金
镍表面镀贵金属
注释
比较
型号: 09 67 050 4704
DSUB SOLDER CUP FEM TURNED
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
11
饰品
8
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Turned
Straight
Version
Termination method
Solder cup termination
Gender
Female
Size
D-Sub 5
Connection type
PCB to cable
Cable to cable
Number of contacts
50
Locking type
Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
Conductor cross-section
0.5 mm² max.
Conductor cross-section
AWG 20
Rated current
7.5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Stripping length
2.5 ... 3 mm
Limiting temperature
-55 ... +125 °C (Soldering iron temperature during soldering: max. 350 °C for 3-5 s)
Insertion force
≤ 167 N
Withdrawal force
≥ 14.5 N
≤ 111 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PBTP)
Shell: steel, tin plated
Colour (insert)
White
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
50
Net weight
20.5 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140093621
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found