7
备件
1
插芯
55
Frames
2
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
09 62 816 0398
型号: 09 62 816 0398
Han 16EMC/B-HBM-Rear Fit-SL-w/o frame
图片仅供参考,请查阅产品说明。
属性概述
不封底安装底座
后面板安装, 外部密封件
尺寸: 16 B
低结构
单锁扣
聚碳酸酯 (PC), 不锈钢
材料 (上壳/底座): 压铸铝
未涂装
未上漆
材料(密封件): NBR
注释
比较
型号: 09 62 816 0398
Han 16EMC/B-HBM-Rear Fit-SL-w/o frame
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
1
饰品
7
备件
1
插芯
55
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
EMC/B
Type of hood/housing
Bulkhead mounted housing
Description of hood/housing
Rear mounting
External seal
Type
Low construction
Version
Size
16 B
Locking type
Single locking lever
Han-Easy Lock
®
Yes
Field of application
Hoods/Housings for higher EMC requirements
Technical characteristics
Tightening torque
1 Nm Fixing screws M4
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP66
Type rating acc. to UL 50 / UL 50E
4
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Uncoated
Colour (hood/housing)
Unpainted
Material (seal)
NBR
Material (locking)
Polycarbonate (PC)
Stainless steel
Colour (locking)
RAL 7037 (dust grey)
Material (accessories)
Polyamide (PA)
Stainless steel
Material flammability class acc. to UL 94 (locking levers)
V-0
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
132.64 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140172043
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found