登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
3
Inserts
34
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
97 00 000 2865
型号: 97 00 000 2865
Han 1A-back shell 3,5-6mm
图片仅供参考,请查阅产品说明。
属性概述
电缆适配器
尺寸: 1 A
顶出线
1x 集成
材料 (上壳/底座): 聚酰胺 (PA)
RAL 9005(乌黑)
材料(密封件): TPE
注释
比较
型号: 97 00 000 2865
Han 1A-back shell 3,5-6mm
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
3
Inserts
34
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
Han® 1A
Type of hood/housing
Cable adapter
Version
Size
1 A
Version
Top entry
Number of cable entries
1
Cable entry
1x Integrated
Technical characteristics
Tightening torque
1.5 ... 2 Nm
2 Nm According to CSA-approval
Limiting temperature
-40 ... +90 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Number of relockings
< 10
Degree of protection acc. to IEC 60529
IP65
Cable diameter
3.5 ... 6 mm
Material properties
Material (hood/housing)
聚酰胺 (PA)
Colour (hood/housing)
RAL 9005(乌黑)
Material (seal)
TPE
Colour (seal)
黄
Material flammability class acc. to UL 94
V-0
Specifications and approvals
Specifications
EN 45545-2 铁路车辆防火
IEC 61373 类别 1 B 级
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
如需进一步信息,请联系您当地的浩亭子公司。
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
7 g
Country of origin
Romania
European customs tariff number
85389099
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466