配套产品
配套产品
Steckpartner
12
Zubehör
3
Einsätze
50
Rahmen
2
型号: 09 62 824 2301 ML
Han 24EMC/B-HBM-DL-ML
Han 24EMC/B-HBM-DL-ML

图片仅供参考,请查阅产品说明。

属性概述
不封底安装底座
外部密封件
尺寸: 24 B
低结构
双锁扣
钢、镀锌
材料 (上壳/底座): 压铸铝
未涂装
未上漆
材料(密封件): NBR
注释
比较
型号: 09 62 824 2301 ML
Han 24EMC/B-HBM-DL-ML
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Steckpartner
12
Zubehör
3
Einsätze
50
Rahmen
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® EMC/B
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing External seal
  • Type Low construction
Version
  • Size 24 B
  • Locking type Double locking lever
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Tightening torque ‌1 Nm Fixing screws M4
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP66
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) NBR
  • Material (locking) Steel, zinc plated
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 0.01 g
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466