7
插芯
26
没有可用数据
eShop
工业用连接器 / Han
®
矩形连接器
...
上売/底座
用于恶劣环境条件
09 37 048 0302
型号: 09 37 048 0302
Han 48M-HBM-SL
图片仅供参考,请查阅产品说明。
属性概述
不封底安装底座
尺寸: 48 B
低结构
单锁扣
不锈钢
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 9005(乌黑)
材料(密封件): FPM
注释
比较
型号: 09 37 048 0302
Han 48M-HBM-SL
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
7
插芯
26
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
M
Type of hood/housing
Bulkhead mounted housing
Type
Low construction
Version
Size
48 B
Locking type
Single locking lever
Field of application
Hoods/housings for rough environments
Technical characteristics
Tightening torque
3 Nm Fixing screws M6
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
Material (seal)
FPM
Material (locking)
Stainless steel
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R1 (HL 1-3)
R7 (HL 1-3)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
554 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140171398
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
PDF (Ruotsi)
PDF (Perint. kiina)
PDF (Turkki)
PDF (Kiina)
PDF
CGM
DXF
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
产品声明
显示信息
隐藏信息
下载设置
PDF (Englanti)
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
PDF (Englanti)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found