登錄 myHARTING
配置器
产品
产品
Conectori industriali / Han
®
Conectori circulari
Conectivitate dispozitiv
Switchuri Industriale Ethernet
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
12
饰品
6
备件
1
插芯
22
Frames
2
没有可用数据
eShop
Conectori industriali / Han
®
Conectori dreptunghiulari
...
Carcase / prize
For industrial applications
19 43 206 0256
型号: 19 43 206 0256
Han-Eco 6B Outd-HSM1-w. SL-M25-w. cover
图片仅供参考,请查阅产品说明。
属性概述
表面安装底座
带塑料保护盖
尺寸: 6 B
单锁扣
聚酰胺 (PA), 强化型玻璃光纤
边出线
1x M25
材料 (上壳/底座): 聚酰胺 (PA), 强化型玻璃光纤
RAL 9005(乌黑)
材料(密封件): FPM
注释
比较
在配置器中加载
型号: 19 43 206 0256
Han-Eco 6B Outd-HSM1-w. SL-M25-w. cover
注释
比较
在配置器中加载
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
12
饰品
6
备件
1
插芯
22
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identificare
Categoria
Hoods / Housings
Serii de carcase/prize
Han-Eco® B
Tip carcasă/priză
Surface mounted housing
Descriere carcasă/priză
With thermo-plastic cover
Versiune
Mărime
6 B
Versiune
Side entry
Numărul de intrări de cablu
1
Intrare cablu
1x M25
Tip blocare
Single locking lever
Caracteristici tehnice
Temperatura de limitare
-40 ... +125 °C
Notă privind temperatura de limitare
For use as a connector according to IEC 61984.
Număr de reblocări
≥ 500
Gradul de protecţie conform IEC 60529
IP66
Proprietăţi material
Material (carcasă/priză)
Polyamide (PA)
Fibre-glass reinforced
Culoare (carcasă/priză)
RAL 9005 (jet black)
Material (etanşare)
FPM
Culoare (garnitură de izolare)
RAL 7001 (silver-grey)
Material (blocare)
Polyamide (PA)
Fibre-glass reinforced
Culoare (blocare)
RAL 9005 (jet black)
Clasa de inflamabilitate a materialului conform UL 94
V-0
Clasa de inflamabilitate a materialului conform UL 94 (leviere de blocare)
V-0
RoHS
compliant
stare ELV
compliant
China RoHS
e
Substanţe REACH Anexa XVII
Not contained
Substanţe REACH ANEXA XIV
Not contained
Substanţe REACH SVHC
Not contained
Propunerea din California 65 de substanțe
Not contained
Protecţie la incendiu în vehiculele feroviare
EN 45545-2 (2020-08) + A1 (2023-10)
Set de cerinţe cu Niveluri de pericol
R22 (HL 1-2)
R23 (HL 1-3)
Specificaţii şi omologări
Specificaţii
IEC 61984
EN 45545-2 Fire protection on railway vehicles
Omologări
CE
Date comerciale
Dimensiuni ambalaj
1
Masă netă
208.98 g
Ţara de origine
Germany
Cod tarif vamal european
85389099
GTIN
5713140177215
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found