配套产品
配套产品
Combinables
7
Inserts
2
Frames
2
型号: 09 30 132 0272
Han L32 B-HSM2-DL-PG29
Han L32 B-HSM2-DL-PG29

图片仅供参考,请查阅产品说明。

属性概述
表面安装底座
尺寸: L32 B
高结构
双锁扣
聚碳酸酯 (PC), 不锈钢
边出线
2x Pg 29
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 7037(土灰)
材料(密封件): NBR
注释
比较
型号: 09 30 132 0272
Han L32 B-HSM2-DL-PG29
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
7
Inserts
2
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Surface mounted housing
  • Type High construction
Version
  • Size L32 B
  • Version Side entry
  • Number of cable entries 2
  • Cable entry 2x Pg 29
  • Locking type Double locking lever
  • Han-Easy Lock® Yes
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (locking)
    Polycarbonate (PC)
    Stainless steel
  • Colour (locking) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 486 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140165274
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466