配套产品
配套产品
Tools
3
Accessories
47
型号: 61 03 001 3010
InduCom 9p 1T-entry kn-screw M3
InduCom 9p 1T-entry kn-screw M3

图片仅供参考,请查阅产品说明。

属性概述
底座外壳
带内接地
尺寸: D-Sub 1
滚花螺钉 螺纹M3
顶出线
1x
材料 (上壳/底座): 压铸锌
防护等级: IP30
注释
比较
免费样品
型号: 61 03 001 3010
InduCom 9p 1T-entry kn-screw M3
注释
比较
免费样品
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
3
Accessories
47
产品详情
Identification
  • Category Hoods / Housings
  • Series D-Sub
  • Identification InduCom
  • Type of hood/housing Shell housing
  • Description of hood/housing With internal earth
Version
  • Size D-Sub 1
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x
  • Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
  • Locking type Knurled screw Thread M3
  • ground connection With internal grounding block
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm ground connection
    ‌0.4 Nm cover screw
    ‌0.4 Nm Locking screw
  • Ambient temperature -20 ... +90 °C
  • Degree of protection acc. to IEC 60529 IP30
Material properties
  • Material (hood/housing) Zinc die-cast
  • Material (screw) Steel, nickel plated
  • Length 36.9 mm
  • Width 31 mm
  • Height 14.8 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 10
  • Net weight 41.836 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140157996
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416
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
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较