10
Tools
2
没有可用数据
eShop
圆形连接器
公制圆形连接器
...
电缆连接器和电缆组件
M12
21 01 100 9930
型号: 21 01 100 9930
M12 Power Male PE Contact Crimp 2,5mm²
图片仅供参考,请查阅产品说明。
属性概述
压接针
FE插针, 24.8 mm 长度
公头
铜合金
镀金
导体截面积: 2.5 mm²
AWG 14
注释
比较
型号: 21 01 100 9930
M12 Power Male PE Contact Crimp 2,5mm²
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
10
Tools
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
Circular connectors M12
Identification
Power
Type of contact
Crimp contact
Description of the contact
FE contact
24.8 mm length
Version
Termination method
Crimp termination
Gender
Male
Manufacturing process
Turned contacts
Details
use with M12 Power female contacts
Technical characteristics
Conductor cross-section
2.5 mm²
Conductor cross-section [AWG]
AWG 14
Performance level
1
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Gold plated
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
339476a1-86ba-49e9-ab4b-cd336420d72a
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
PROFINET
Yes
Commercial data
Packaging size
50
Net weight
0.53 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140229303
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522
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
EPLAN 数据门户中的 EPLAN 数据用于在 EPLAN Electric P8 和 EPLAN Pro Panel 中快速轻松地集成 HARTING 产品。数据集符合当前的 EPLAN 数据标准 (EDS),并由以下一种或多种数据类型组成:
商业数据
逻辑宏
3D图形数据
连接点模式
功能模板
钻孔模式
DXF 数据
配件清单
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Circular Connectors