配套产品
配套产品
Tools
1
型号: 17 70 000 6004
HAR-BUS HM AB SHROUDS, 19 POSITIONS
HAR-BUS HM AB SHROUDS, 19 POSITIONS

图片仅供参考,请查阅产品说明。

属性概述
转接框
AB型, 19 位
热塑性塑料
注释
比较
型号: 17 70 000 6004
HAR-BUS HM AB SHROUDS, 19 POSITIONS
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Tools
1
产品详情
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Pin shroud
  • Description of the accessory
    Type AB
    19 positions
Technical characteristics
  • PCB thickness ‌4 mm ±0.4 ‌
Material properties
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 20
  • Net weight 3.333 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140122536
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400