PCB 连接器
板对板连接器
...
通过电缆连接
电路板连接器
14 12 141 4005 000
型号: 14 12 141 4005 000
har-flexicon 3,50 MTV-14 50 BK SL
图片仅供参考,请查阅产品说明。
属性概述
排针
垂直
回焊焊接接线方式 (THR)
额定电流: 11 A
插针: 14
铜合金
镍表面镀锡 界面端, 镍表面镀锡 接线端
编码: 请单独订购编码针。
PCB 固定: 带螺纹法兰
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
黑色
注释
比较
型号: 14 12 141 4005 000
har-flexicon 3,50 MTV-14 50 BK SL
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
1
饰品
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
har-flexicon®
Element
Header
Specification
Vertical
Version
Termination method
Reflow soldering termination (THR)
Connection type
PCB to cable
Number of contacts
14
Coding
Please order coding pins separately.
PCB fixing
With thread flange
Technical characteristics
Contact rows
1
Contact spacing (termination side)
3.5 mm
Rated current
11 A
Rated voltage
150 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Insulation resistance
>10
9
Ω
Contact resistance
≤ 15 mΩ
Limiting temperature
-40 ... +110 °C
Insertion force
≤ 42 N
Withdrawal force
≥ 21 N
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert)
Black
Material (contacts)
铜合金
Surface (contacts)
Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
有
California Proposition 65 substances
镍
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE
UKCA
Commercial data
Packaging size
50
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140206496
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
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
所有常见 PCB 软件设计工具的 20 多种不同格式。数据包包括封装、电路符号和 3D CAD 数据。它们可用于将 HARTING 产品快速轻松地集成到 CAx 工程流程中。
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
下载
HARTING Device Connectivity - Chapter 15