PCB 连接器
...
板对板连接器
主板到子插件板连接
09 55 255 7621 741
型号: 09 55 255 7621 741
15p STR FE PL3_pin_M3 SL_Reel_140 pcs
图片仅供参考,请查阅产品说明。
属性概述
连接器
回焊焊接接线方式 (SMT)
额定电流: 5 A
母头
尺寸: D-Sub 2
液晶聚合物 (LCP), 外壳:钢、镀镍
黑色
插针: 15
铜合金
镍表面镀贵金属
注释
比较
型号: 09 55 255 7621 741
15p STR FE PL3_pin_M3 SL_Reel_140 pcs
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
Reflow soldering termination (SMT)
Gender
Female
Size
D-Sub 2
Connection type
Motherboard to daughtercard
Mezzanine
Number of contacts
15
PCB fixing
With board locks
Locking type
Fixing flange with fitted screw lock M3
Pack contents
140 pieces on reel
Technical characteristics
Contact spacing (termination side)
2.74 mm
Rated current
5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
> 5 x 10
9
Ω
Contact resistance
≤ 25 mΩ
Tightening torque
≤0.4 Nm 锁止螺钉
Limiting temperature
-55 ... +125 °C (在最高 +240 °C 的回流焊过程中 30 s)
Insertion force
≤ 50 N
Withdrawal force
≥ 4.5 N
≤ 33 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
6.35 mm
Hot plugging
Hayır
Moisture Sensitivity Level (MSL)
1 ECA/IPC/JEDEC J-STD-020D uyarınca
Process Sensitivity Level (PSL)
R0 ECA/IPC/JEDEC J-STD-020D uyarınca
Material properties
Material (insert)
Sıvı Kristal Polimer (LCP)
Kabuk: çelik, nikel kaplanmış
Colour (insert)
Siyah
Material (contacts)
Bakır alaşımı
Surface (contacts)
Ni üzerinde asil metal
Material flammability class acc. to UL 94
V-0
RoHS
uyumlu
ELV status
uyumlu
China RoHS
e
REACH Annex XVII substances
İçermez
REACH ANNEX XIV substances
İçermez
REACH SVHC substances
İçermez
California Proposition 65 substances
İçermez
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
1
Net weight
1,600 g
Country of origin
Vietnam
European customs tariff number
85366990
GTIN
5713140069541
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found