Matching Products
Matching Products NEW
Combinables
1
饰品
4
Part number: 09 67 009 2208 103
D-Sub 9P Fe red coding 208 1.6-2.0mm
D-Sub 9P Fe red coding 208 1.6-2.0mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 8
Red
Notes
Compare
Part number: 09 67 009 2208 103
D-Sub 9P Fe red coding 208 1.6-2.0mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
饰品
4
Product Details
标识
  • 类别 附件
  • 系列 D-Sub
  • 附件种类 编码件
  • 附件介绍 用于面板厚度 1.6 ... 2 mm
  • 编码组合 8
版本
  • 公母类型 母头
  • 尺寸 D-Sub 1
材料特性
  • 材料
    不锈钢
    聚对苯二甲酸丁二醇酯 (PBT)
  • 颜色(附件) 红色
  • RoHS 符合
  • ELV 状态 符合
  • China RoHS e
  • REACH 附件 XVII 物质 不包含
  • REACH 附件 XIV 物质 不包含
  • REACH SVHC 物质 不包含
  • 加州 65 号提案物质 不包含
商业数据
  • 包装尺寸 20
  • 原产国 中国
  • 欧洲海关关税号 85389099
  • GTIN 5713140230941
  • eCl@ss 27440203 工业连接器编码
  • ETIM EC002311
  • UNSPSC 24.0 39121421
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare