配套产品
配套产品
型号: 09 67 002 9105
D Sub_plastic metallized insert 25 & 37p
D Sub_plastic metallized insert 25 & 37p

图片仅供参考,请查阅产品说明。

属性概述
插芯
用于金属上壳
尺寸: D-Sub 3, D-Sub 4
注释
比较
型号: 09 67 002 9105
D Sub_plastic metallized insert 25 & 37p
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Insert
  • Description of the accessory for metallised hoods
Version
  • Size
    D-Sub 3
    D-Sub 4
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 100
  • Net weight 0.42 g
  • Country of origin Sweden
  • European customs tariff number 85389099
  • GTIN 5713140088566
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
文档
类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较