设备端 / 面板馈通
167
没有可用数据
eShop
电缆组件和散装电缆
Data
...
网络 系统布线
RJ45
09 48 868 6571 400
型号: 09 48 868 6571 400
DualBoot RJ45 FRNC Cat.5e yellow 40m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 40 m
注释
比较
型号: 09 48 868 6571 400
DualBoot RJ45 FRNC Cat.5e yellow 40m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
设备端 / 面板馈通
167
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
电缆类别
4x2xAWG 26/7 S/FTP Cat.5e FRNC, yellow
连接器1
DualBoot RJ45 IP20 Cat.5e, 8pol.,yellow
连接器2
DualBoot RJ45 IP20 Cat.5e, 8pol.,yellow
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
40 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Technical characteristics
Transmission characteristics
Cat. 5e Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Limiting temperature
-25 ... +60 °C unmoved
0 ... +50 °C moved
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Yellow
Specifications and approvals
Specifications
ISO/IEC 11801
EN 50173-1
TIA/EI
Commercial data
Packaging size
1
Net weight
1,645.8 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140881983
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609