配套产品
配套产品
Combinables
17
Inserts
47
Frames
2
型号: 19 62 824 0467
Han 24EMC/B-HTE-2xM32 (HT)
Han 24EMC/B-HTE-2xM32 (HT)

图片仅供参考,请查阅产品说明。

属性概述
上壳
尺寸: 24 B
高结构
双锁扣
顶出线
2x M32
材料 (上壳/底座): 压铸铝
未涂装
未上漆
注释
比较
型号: 19 62 824 0467
Han 24EMC/B-HTE-2xM32 (HT)
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
17
插芯
47
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings
    Han® EMC/B
    Han® High Temp
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 24 B
  • Version Top entry
  • Number of cable entries 2
  • Cable entry 2x M32
  • Locking type Double locking lever
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Limiting temperature
    -40 ... +125 °C
    -40 ... +200 °C With Han® High Temp components
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 48.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140133075
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较