配套产品
配套产品
型号: 33 50 A30 0270 010
Han 6B-E CA lever m/- ang/- PVC, 1m
Han 6B-E CA lever m/- ang/- PVC, 1m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
预装一端
电缆长度: 1 m
注释
比较
型号: 33 50 A30 0270 010
Han 6B-E CA lever m/- ang/- PVC, 1m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
Identification
  • Category System cabling
  • Series Han E®
  • Series of hoods/housings Han® B
  • Element Cable assemblies
  • Specification Pre-assembled on one side
Version
  • Cable length 1 m
  • Size 6 B
  • Number of contacts 6
  • PE contact Yes
  • Details
    Not be coupled or decoupled under electrical load.
    Assembly and installation must be carried out by a qualified electrician.
    Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Lead
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140333888
  • eCl@ss 27060327 Assembled power cable
  • UNSPSC 24.0 43211600