14
备件
1
插芯
20
Frames
4
没有可用数据
eShop
工业用连接器 / Han
®
矩形连接器
...
上売/底座
用于恶劣环境条件
19 40 006 1188
型号: 19 40 006 1188
Han 6HPR-PFT housing-M40 inverse CL
图片仅供参考,请查阅产品说明。
属性概述
面板安装底座
用于外部安装
尺寸: 6 B
中间单锁扣(上壳)
不锈钢
顶出线
1x M40
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
型号: 19 40 006 1188
Han 6HPR-PFT housing-M40 inverse CL
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
饰品
14
备件
1
插芯
20
Frames
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
HPR
Type of hood/housing
Panel feed through housing
Description of hood/housing
for mounting from outside
Version
Size
6 B
Version
Top entry
Number of cable entries
1
Cable entry
1x M40
Locking type
Central locking lever (on the hood)
Field of application
Hoods/housings for harsh outdoor environments
Details
The fixing screws must be sealed separately to reach the given degree of protection.
Technical characteristics
Tightening torque
6 Nm Fixing screws
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E
4
4X
12
Thickness of the panel
≥2 mm
Material properties
Material (hood/housing)
Aluminium die-cast
Corrosion resistant
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
Material (seal)
NBR
Material (locking)
Stainless steel
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
923 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140831889
eCl@ss
27440202 Shell for industrial connectors
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found