Industrial connectors / Han
®
Rectangular connectors
...
Accessories
Protection covers
97 00 000 3033
型号: 97 00 000 3033
Han HPR Com24_AC_Cov._Al_f.Hood_ w. cord
图片仅供参考,请查阅产品说明。
属性概述
保护盖
用于上壳
尺寸: 24 HPR
螺钉锁扣
不锈钢
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
防护等级: IP65, IP68, IP6K9K,符合 ISO 20653
注释
比较
型号: 97 00 000 3033
Han HPR Com24_AC_Cov._Al_f.Hood_ w. cord
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series of hoods/housings
Han
®
HPR Compact
Type of accessory
Protection cover
Description of the accessory
for hoods
Version
Size
24 HPR
Locking type
Screw locking
Technical characteristics
Tightening torque (screw locking)
4 Nm
Limiting temperature
-40 ... +125 °C
Degree of protection acc. to IEC 60529
IP65
IP68
IP6K9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Corrosion resistant
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
Material (seal)
NBR
Material (locking)
Stainless steel
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
DNV GL
Commercial data
Packaging size
1
Net weight
0.176 kg
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713141157186
eCl@ss
27440208 Cap for industrial connectors
ETIM
EC002314
UNSPSC 24.0
39121467