Industrial connectors / Han
®
Rectangular connectors
...
Contacts
Electrical
09 11 000 6676
型号: 09 11 000 6676
Han TC400_CT_SMC_F_CRT_120mm²_Ag
图片仅供参考,请查阅产品说明。
属性概述
压接针
额定电流: ≤400 A
母头
铜合金
镀银
导体截面积: 120 mm²
注释
比较
型号: 09 11 000 6676
Han TC400_CT_SMC_F_CRT_120mm²_Ag
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
Identification
Category
Contacts
Series
TC 400
Type of contact
Crimp contact
Version
Termination method
Crimp termination
Gender
Female
Manufacturing process
Turned contacts
Details
The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
Conductor cross-section
120 mm²
Rated current
≤ 400 A
Contact resistance
≤ 0.3 mΩ
Stripping length
22.5 mm
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Vibration resistance
Category 2 acc. to IEC 61373
Shock resistance
Category 2 acc. to IEC 61373
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
1
Net weight
78.78 g
Country of origin
Germany
European customs tariff number
85359000
GTIN
5713141118279
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522