矩形连接器
...
插针
电气
09 11 000 6675
型号: 09 11 000 6675
Han TC400_CT_SMC_F_CRT_95mm²_Ag
图片仅供参考,请查阅产品说明。
属性概述
Crimp contact
Rated current: ≤400 A
Female
Copper alloy
Silver plated
Conductor cross-section: 95 mm²
注释
比较
型号: 09 11 000 6675
Han TC400_CT_SMC_F_CRT_95mm²_Ag
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
3
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
TC 400
Type of contact
Crimp contact
Version
Termination method
Crimp termination
Gender
Female
Manufacturing process
Turned contacts
Details
The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
Conductor cross-section
95 mm²
Rated current
≤ 400 A
Contact resistance
≤ 0.3 mΩ
Stripping length
22.5 mm
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Vibration resistance
Category 2 acc. to IEC 61373
Shock resistance
Category 2 acc. to IEC 61373
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
1
Net weight
75.5 g
Country of origin
Germany
European customs tariff number
85359000
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Japansk)
PDF (Fransk)
PDF (Svensk)
PDF (Dansk)
PDF (Spanish_MX)
PDF (Kinesisk (trad.))
PDF (Tsjekkisk)
PDF (Tysk)
PDF (Spansk)
PDF (Polsk)
PDF (Koreansk)
PDF (Portuguese_PT)
PDF (Italiensk)
PDF (Tyrkisk)
PDF (Nederlandsk)
PDF (Kinesisk)