登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Device connectivity
Cable connectors and cable assemblies
...
Hybrid connectors
Data and power/signal
61 03 001 8010 101
型号: 61 03 001 8010 101
InduCom 9p 1T-entry w. female screw M3
图片仅供参考,请查阅产品说明。
属性概述
底座外壳
带内接地, 后面板安装
尺寸: D-Sub 1
母螺钉锁扣 螺纹M3
顶出线
1x
材料 (上壳/底座): 压铸锌
防护等级: IP30
注释
比较
型号: 61 03 001 8010 101
InduCom 9p 1T-entry w. female screw M3
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
D-Sub
Identification
InduCom
Type of hood/housing
Shell housing
Description of hood/housing
With internal earth
Rear mounting
Version
Size
D-Sub 1
Version
Top entry
Number of cable entries
1
Cable entry
1x
Strain relief
An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
Locking type
Female screw lock Thread M3
ground connection
With internal grounding block
2 parts
Yes
Separable
Yes
Technical characteristics
Tightening torque
0.4 Nm ground connection
0.4 Nm cover screw
0.4 Nm Female screw lock
Ambient temperature
-55 ... +125 °C
Degree of protection acc. to IEC 60529
IP30
Material properties
Material (hood/housing)
Zinc die-cast
Material (screw)
Steel, nickel plated
Length
35 mm
Width
31 mm
Height
14.8 mm
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
不包含
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Net weight
42.93 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140221642
eCl@ss
27440213 D-Sub hood
ETIM
EC001133
UNSPSC 24.0
39121416
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found