适用于室外用途的上壳/底座
Filters
  • 尺寸
    Select a value Reset filter
    • 10 B
      53
    • 16 B
      53
    • 24 B
      37
    • 6 B
      27
  • 上壳/底座类型
    Select a value Reset filter
    • Bulkhead mounted housing
      16
    • Cable to cable housing
      19
    • Hood
      87
    • Surface mounted housing
      48
  • 锁定类型
    Select a value Reset filter
    • Double locking lever
      60
    • Double locking lever (on the hood)
      16
    • Single locking lever
      94
  • 防护等级符合 IEC 60529
    Select a value Reset filter
    • IP66
      170
  • 出线孔
    Select a value Reset filter
    • 1x M20
      19
    • 1x M25
      33
    • 1x M32
      51
    • 1x M40
      35
    • 2x M20
      2
    • 2x M25
      4
    • 2x M32
      8
    • 2x M40
      2
  • 材料 (上壳/底座)
    Select a value Reset filter
    • Fibre-glass reinforced
      170
    • Polyamide (PA)
      170
170 products (of 170)
1/6
比较
0
排序方式
Filters
0