公制圆形连接器
...
电缆连接器和电缆组件
M12
型号: C2 13 200 0000 0392
M12 A-cod 5-pol st /- f /- PUR 5.00m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
无卤素
电缆长度: 5 m
注释
比较
型号: C2 13 200 0000 0392
M12 A-cod 5-pol st /- f /- PUR 5.00m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
电缆类别
Cable LI9Y 5 x 0,34mm² PUR
连接器1
M12 A-cod 5P Female Straight
标识
类别
System cabling
系列
Circular connectors M12
原件
Cable assemblies
规格
Pre-assembled on one side
连接器1
M12 A-coding
Female Straight
Overmoulded
电缆类别
Copper cable (round)
电缆介绍
Halogen-free
Version
电缆长度
5 m
Number of cores
5
Core structure
5x 0.34 mm²
接线方式
Crimp termination
屏蔽
Unshielded
编码
A-coding
Technical characteristics
Rated current
4 A
Rated voltage
60 V
Limiting temperature
-25 ... +80 °C moved
-40 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
4.5 mm
Minimum bending radius
10x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
RAL 7021 (black grey)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-2-101
UL 1581
IEC 60332-2-2 Flame retardancy
UL / CSA
UL in preparation
Approvals
CE
商业数据
包装尺寸
2
原产国
Germany
欧洲海关关税号
85444290
GTIN
5713141034760
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855