Matching Products
Matching Products NEW
系统电缆
3
Artikel nummer: 97 00 000 2021
M12 A-cod 8-pole st/st m/f PUR 1.0m
M12 A-cod 8-pole st/st m/f PUR 1.0m

Bilden är bara en illustration. Se produktbeskrivningen.

Properties Overview
Kabelinstallationer
Förinstallerad på båda sidor
Kopparkabel (rund)
Kabellängd: 1 m
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Artikel nummer: 97 00 000 2021
M12 A-cod 8-pole st/st m/f PUR 1.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
系统电缆
3
Produktinformation
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 8
  • Core structure 8x 0.25 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 8
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 2 A
  • Rated voltage 30 V
  • Limiting temperature
    -10 ... +80 °C moved
    -25 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 6.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 75 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Visa uppgifter

Download Settings

Visa uppgifter

Type Sheet

Visa uppgifter

Download Settings

Visa uppgifter

Product Declaration

Visa uppgifter

Download Settings

Visa uppgifter

Engineering Data
3D CAD Data

Visa uppgifter

Download Settings

Visa uppgifter

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare