矩形连接器
...
附件
编码和导引元件
09 14 000 9908
型号: 09 14 000 9908
Han-MODULAR GUIDE PIN
图片仅供参考,请查阅产品说明。
属性概述
编码
带导向销/套, 用于“上壳/底座中的插芯”应用
公头
钢、镀锌
注释
比较
型号: 09 14 000 9908
Han-MODULAR GUIDE PIN
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
Han-Modular®
Type of accessory
Coding
Description of the accessory
With guide pins/bushes
for application “insert in hood/housing”
Version
Gender
Male
Details
Please order 4 pieces for one connector.
Technical characteristics
Tightening torque
0.5 Nm Fixing screws M3
Recommended screw driver
Slotted 1 x 6
Material properties
Material (accessories)
Steel, zinc plated
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
50
Net weight
0.3 g
Country of origin
Germany
European customs tariff number
73181900
GTIN
5713140018532
eCl@ss
27440203 Coding for industrial connectors
ETIM
EC002311
UNSPSC 24.0
39121421
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
EPLAN 数据门户中的 EPLAN 数据用于在 EPLAN Electric P8 和 EPLAN Pro Panel 中快速轻松地集成 HARTING 产品。数据集符合当前的 EPLAN 数据标准 (EDS),并由以下一种或多种数据类型组成:
商业数据
逻辑宏
3D图形数据
连接点模式
功能模板
钻孔模式
DXF 数据
配件清单
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found