登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
5
Device side / Panel feed through
2
没有可用数据
eShop
...
Series
HARTING PushPull
97 00 000 2596
型号: 97 00 000 2596
PP-V4-CA-USB3A/USBC-PP/IP20-P-P-STR-3.0
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 3 m
注释
比较
型号: 97 00 000 2596
PP-V4-CA-USB3A/USBC-PP/IP20-P-P-STR-3.0
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
5
Device side / Panel feed through
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
System cabling
Series
HARTING PushPull (V4)
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING PushPull (V4) USB 3.0
Type A
Connector 2
IP20 USB-C
Type of cable
Copper cable (round)
Version
Cable length
3 m
Number of cores
8
Core structure
4x AWG 26/7
2x AWG 28/7
2x AWG 22/7
Shielding
Shielded
Technical characteristics
Rated current
1.5 A
Rated voltage
30 V DC
Data rate
5 Gbit/s
Limiting temperature
-40 ... +80 °C
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP65
IP67
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (contacts)
Copper alloy
Surface (contacts)
Sn over Ni Termination side
Au over Ni Mating side
Material (cable)
PVC
Colour (cable)
Black
Material (overmoulding)
Polyamide (PA)
Colour (overmoulding)
Black
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Commercial data
Packaging size
1
Country of origin
Malaysia
European customs tariff number
85444290
eCl@ss
27060390 Ready-made data cable (unspecified)