Matching Products
Matching Products NEW
Part number: 19 41 000 9941
Retaining plate Han-Eco Modular M32
Retaining plate Han-Eco Modular M32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Retaining plate
Polyamide (PA)
Black
Notes
Compare
Part number: 19 41 000 9941
Retaining plate Han-Eco Modular M32
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
标识
  • 类别 附件
  • 上壳/底座系列 Han-Eco® Modular
  • 附件种类 固定板
技术参数
  • 极限温度 -20 ... +125 °C
  • 环境温度 -20 ... +50 °C
材料特性
  • 材料(附件) 聚酰胺 (PA)
  • 颜色(附件) 黑色
  • RoHS 符合
  • ELV 状态 符合
  • China RoHS e
  • REACH 附件 XVII 物质 不包含
  • REACH 附件 XIV 物质 不包含
  • REACH SVHC 物质 不包含
  • 加州 65 号提案物质 不包含
商业数据
  • 包装尺寸 50
  • 净重 2.68 g
  • 原产国 请联系您当地的浩亭子公司。
  • 欧洲海关关税号 85366990
  • GTIN 5713140830486
  • eCl@ss 27440392 连接器(附件)
  • ETIM EC002939
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare