Matching Products
Matching Products NOVO
Part Number: 09 98 000 9001
crimping machine TC-C01 for Han D
crimping machine TC-C01 for Han D

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Máquina de crimpagem TC-C01
para contato Han D®
Seção transversal do condutor: 0.14 ... 2.5 mm²
Notes
Compare
NOVO
Crimp Advisor
Part Number: 09 98 000 9001
crimping machine TC-C01 for Han D
Notes
Compare
NOVO
Crimp Advisor
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Identification
  • Category Tools
  • Type of tool Crimping machine TC-C01
  • Description of the tool for Han D® contact
  • Type of drive
    Electrical
    Pneumatic
Version
  • Die set 4-mandrel two-indent crimp
  • Direction of movement 4 indent
  • Field of application
    Recommended for stationary use in production lines
    up to 25,000 crimping operations per year
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Cycles cleaning / inspection ‌ 1,000
  • Cycles crimp check ‌ 5,000
  • Cycles service / maintenance ‌500.000 (at least once a year)
Commercial data
  • Packaging size 1
  • Net weight 22 kg
  • Country of origin Germany
  • European customs tariff number 84629920
  • GTIN 5713140278455
  • eCl@ss 17130101 Stripping and crimping machine
  • ETIM EC002778
  • UNSPSC 24.0 23153420
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
EPLAN Data Portal

Mostrar informação

Download

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare