Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
33 15 243 0500 376
型号: 33 15 243 0500 376
har-flex, 32p, w/o sr, PVC, L=500mm
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 扁平
电缆长度: 0.5 m
注释
比较
型号: 33 15 243 0500 376
har-flex, 32p, w/o sr, PVC, L=500mm
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
Connector 1
har-flex IDC fem 32pos PL1
Connector 2
har-flex IDC fem 32pos PL1
Identification
Category
System cabling
Series
har
-flex
®
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
har
-flex
®
Female connector
Connector 2
har
-flex
®
Female connector
Different connector direction
Type of cable
Copper cable (flat)
Version
Cable length
0.5 m
Number of cores
32
Core structure
32x AWG 30
Material properties
Material (cable)
PVC
Colour (cable)
Grey
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Country of origin
China
European customs tariff number
85444290
GTIN
5713140245273
eCl@ss
27060390 Ready-made data cable (unspecified)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found