PCB connectors
...
Board to board connectors
Mezzanine connection
15 16 012 2020 041
型号: 15 16 012 2020 041
har-flex distance adapter 24mm 12P PL1
图片仅供参考,请查阅产品说明。
属性概述
适配器
插针: 12
公针, 公针
铜合金
镍表面镀贵金属
性能等级: 1
液晶聚合物 (LCP)
注释
比较
新
自定义降额工具
型号: 15 16 012 2020 041
har-flex distance adapter 24mm 12P PL1
注释
比较
新
自定义降额工具
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
har-flex®
Identification
Signal
Element
Adapter
Description of the contact
Male contact Male contact
Version
Connection type
Mezzanine
Cable to cable
Number of contacts
12
Termination length
2.5 mm
Pack contents
78 pieces in a tray
5 trays per box
Technical characteristics
Contact rows
2
Contact spacing (mating side)
1.27 mm
Stacking height
24 mm
Clearance distance
≥ 0.4 mm
Creepage distance
≥ 0.4 mm
Insulation resistance
>10
9
Ω
Contact resistance
< 35 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 6 N
Withdrawal force
≤ 6 N
Performance level
1
Mating cycles
≥ 500
Test voltage U
r.m.s.
0.5 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Wiping lenght
1.5 mm
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
UL / CSA
UL in preparation
Commercial data
Packaging size
390
Net weight
2.32 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140307629
eCl@ss
27460201 PCB connector (board connector)
UNSPSC 24.0
39121415
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found