PCB 连接器
板对板连接器
...
通过电缆连接
Kabelsteckverbinder und Kabelkonfektionen
14 31 191 4102 000
型号: 14 31 191 4102 000
har-flexicon 3,50 FPH-19 GN
图片仅供参考,请查阅产品说明。
属性概述
连接器
水平
推入弹式簧笼接线
额定电流: 11 A
插针: 19
铜合金
Sn 界面端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
绿色
注释
比较
型号: 14 31 191 4102 000
har-flexicon 3,50 FPH-19 GN
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
Identification
Category
连接器
Series
har-flexicon®
Element
连接器
Specification
水平
Version
Termination method
推入弹式簧笼接线
Connection type
PCB至电缆
Number of contacts
19
Coding
请单独订购编码针。
Technical characteristics
Conductor cross-section
0.14 ... 1.5 mm² 实心
0.14 ... 1.5 mm² 绞线
0.5 ... 1.5 mm² 绞线,带套管,不带塑料套筒
0.1 ... 1.5 mm² 绞线,带套管,带塑料套筒
Conductor cross-section
AWG 30 ... AWG 14
Contact rows
1
Contact spacing (termination side)
3.5 mm
Rated current
11 A
Rated voltage
150 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Stripping length
9 ... 10 mm
Limiting temperature
-40 ... +110 °C
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
聚酰胺 (PA)
聚邻苯二甲酰胺 (PPA)
Colour (insert)
绿色
Material (contacts)
铜合金
Surface (contacts)
Sn 界面端
Material flammability class acc. to UL 94
V-0
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE
UKCA
Commercial data
Packaging size
50
Net weight
0.1 g
Country of origin
意大利
European customs tariff number
85366990
GTIN
5713140209725
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found