Matching Products
Matching Products NEW
Combinables
1
Artikelnummer: 14 12 041 6050 000
har-flexicon MTV-4 T44 350pcs/reel
har-flexicon MTV-4 T44 350pcs/reel

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Koptekst
Contacten: 4
Koperlegering
Ag over Ni Contact zijde, Ag over Ni aansluitzijde
PA66/6T
Zwart
Notes
Compare
Free Sample
Artikelnummer: 14 12 041 6050 000
har-flexicon MTV-4 T44 350pcs/reel
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Productdetails
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Header
Version
  • Connection type PCB to cable
  • Number of contacts 4
  • Field of application for THR reflow soldering
  • Pack contents 350 pieces on reel
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 5 mm
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Clearance distance ‌ 3.7 mm
  • Creepage distance ‌ 3.7 mm
  • Limiting temperature -40 ... +105 °C
  • Isolation group II (400 ≤ CTI < 600)
Material properties
  • Material (insert) PA66/6T
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Ag over Ni Mating side
    Ag over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • PROFINET Yes
Commercial data
  • Packaging size 350
  • Net weight 2.043 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140279810
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

2D/3D Multi CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Zuken E³.series (2019+)

Informatie weergeven

Downloaden

Informatie weergeven

PCB Multi ECAD Data

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare