配套产品
配套产品
Combinables
4
Accessories
5
型号: 09 66 222 6803
DSUB MA ANG73-254 15P AU2
DSUB MA ANG73-254 15P AU2

图片仅供参考,请查阅产品说明。

属性概述
连接器
波峰焊接接线方式
额定电流: ‌7.5 A
公头
尺寸: D-Sub 2
热塑性树脂,玻璃纤维填充(PBTP), 外壳:镀钢
黑色
插针: 15
铜合金
镍表面镀贵金属
注释
比较
自定义降额工具
型号: 09 66 222 6803
DSUB MA ANG73-254 15P AU2
注释
比较
自定义降额工具
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
4
Accessories
5
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification 표준형
  • Element Connector
  • Description of the contact
    Turned
    Angled
Version
  • Termination method 웨이브 솔더링 터미네이션
  • Gender 수형
  • Size D-Sub 2
  • Connection type 마더보드와 도터보드 연결
  • Number of contacts 15
  • Termination length 3 mm
  • Locking type 맞춤형 나사 잠금 포함된 고정용 플랜지 4-40 UNC
Technical characteristics
  • Distance between rows 2.54 mm
  • Contact spacing (termination side) 2.74 mm
  • Rated current ‌ 7.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.4 Nm 잠금 나사
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level
    2
    CECC 75301-802 규격 준수
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 7.3 mm
  • Hot plugging No
Material properties
  • Material (insert)
    열가소성 수지, 유리섬유 충전 (PBTP)
    커버: 도금 스틸
  • Colour (insert) 검정색
  • Material (contacts) 구리 합금
  • Surface (contacts) Ni 귀금속 도금
  • Material flammability class acc. to UL 94 V-0
  • RoHS 준수(면제조항 포함)
  • RoHS exemptions 6(c): 최대 4% 중량비로 납이 혼합된 구리 합금
  • ELV status 준수(면제조항 포함)
  • China RoHS 50
  • REACH Annex XVII substances no
  • REACH ANNEX XIV substances no
  • REACH SVHC substances Yes
  • REACH SVHC substances
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    니켈
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 11.99 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140082137
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较