167
没有可用数据
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 878 7588 250
型号: 09 48 878 7588 250
DualBoot RJ45 FRNC Cat.6A green 25m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 25 m
注释
比较
型号: 09 48 878 7588 250
DualBoot RJ45 FRNC Cat.6A green 25m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
设备端 / 面板馈通
167
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP Cat.7 FRNC, green
Connector 1
DualBoot RJ45 IP20 Cat.6A, 8pol., green
Connector 2
DualBoot RJ45 IP20 Cat.6A, 8pol., green
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
25 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Loop resistance
290 Ω/km
Limiting temperature
-25 ... +60 °C unmoved
-0 ... +50 °C moved
Insulation resistance @ 20 °C
≥ 5,000 MΩ x km
Impedance @ 100 MHz
100 Ω ±3 %
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Green
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
ISO/IEC 11801
EN 50173-1
TIA/EIA 568-C.2
IEC 60332-3-24
Commercial data
Packaging size
1
Net weight
1,030 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140881761
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609