Cable assemblies & bulk cables
...
Data
Fibre optic System cabling
33 04 411 0050 023
型号: 33 04 411 0050 023
FO-BH-SQ 4Ch 50/125 OM3 - 2xLCdx, 5,0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
光缆
多模
电缆长度: 5 m
注释
比较
型号: 33 04 411 0050 023
FO-BH-SQ 4Ch 50/125 OM3 - 2xLCdx, 5,0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
FOcable, 2xOM3 ZipCord 2,9mm PVC /UL
Connector 1
expBeam BHSQ 4CH MM
Connector 2
LCdx MM
Identification
Category
System cabling
Series
Expanded beam
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
Expanded beam 4 channels
Connector 2
2x LC duplex
Type of cable
FO cable
Description of the cable
Multimode
Version
Cable length
5 m
Number of fibres
4
Fiber type
2x 2G50/125 OM3
Technical characteristics
Limiting temperature
-40 ... +85 °C
Degree of protection acc. to IEC 60529
IP68
Cable diameter
3 mm
Material properties
Material (hood/housing)
Aluminium
Colour (hood/housing)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
ECHA SCIP number
8a5c37c3-d5dc-469f-b994-a066c654819f
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Net weight
255.43 g
Country of origin
Latvia
European customs tariff number
85447000
GTIN
5713140801929
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600