Data
...
网络 系统布线
RJ45
09 48 282 8758 020
型号: 09 48 282 8758 020
HA PPV4 2.0 RJ45 Cat6A PVC outd. 2,0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线
电缆长度: 2 m
注释
比较
型号: 09 48 282 8758 020
HA PPV4 2.0 RJ45 Cat6A PVC outd. 2,0m
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
Type of cable
HARTING outd. Cat6A 4x2xAWG26/7 PVC bk
Connector 1
PP V4 2.0 RJI RJ45
Connector 2
PP V4 2.0 RJI RJ45
Identification
Category
System cabling
Series
HARTING PushPull (V4)
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING PushPull (V4)
RJ45
Connector 2
HARTING PushPull (V4)
RJ45
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Version
Cable length
2 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Shielding
Shielded
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-20 ... +80 °C
Material properties
Material (cable)
PVC
Colour (cable)
Black
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Commercial data
Packaging size
1
Net weight
150 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140391062
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息