HARTING PushPull
33 22 143 2000 002
型号: 33 22 143 2000 002
HPP 20p. Device Side Cable Assembly 2m
图片仅供参考,请查阅产品说明。
属性概述
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
注释
比较
型号: 33 22 143 2000 002
HPP 20p. Device Side Cable Assembly 2m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
System cabling
Series
HARTING PushPull (V4)
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
HARTING PushPull (V4) Thermoplastic
Compact
Type of cable
Copper cable (round)
Version
Cable length
2 m
Number of cores
20
Core structure
20x AWG 26
Technical characteristics
Contact spacing (termination side)
1.9 mm
2 mm
Contact spacing (mating side)
1.9 mm
2 mm
Rated current
2 A
Rated voltage
50 V
Clearance distance
≥ 1.2 mm
Creepage distance
≥ 1.9 mm
Insulation resistance
>10
8
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-40 ... +80 °C
Insertion force
50 N
Withdrawal force
50 N
Mating cycles
≥ 100
Test voltage U
r.m.s.
2 kV (contact-contact)
2 kV (contact-ground)
Isolation group
I (600 ≤ CTI)
Vibration resistance
10-500 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
Shock resistance
50 g / 11 ms, 3 shocks / axis and direction
Material properties
Material (insert)
Polyamide (PA)
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated Termination side
Silver plated Mating side
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Material flammability class acc. to UL 94
V-0
Commercial data
Packaging size
1
Net weight
220 g
Country of origin
China
European customs tariff number
85444290
GTIN
5713140367166
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599