配套产品
配套产品
型号: 09 40 034 5405
Han 34HPR Hood Cover
Han 34HPR Hood Cover

图片仅供参考,请查阅产品说明。

属性概述
防尘保护盖
用于上壳, 压入式连接
尺寸: 34 HPR
材料 (上壳/底座): 聚碳酸酯 (PC)
RAL 7032(卵石灰)
材料(密封件): NBR
防护等级: IP54
注释
比较
型号: 09 40 034 5405
Han 34HPR Hood Cover
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR EasyCon
  • Type of accessory Dust protection cover
  • Description of the accessory
    for hoods
    Snap-in latches
Version
  • Size 34 HPR
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP54
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Material (seal) NBR
Commercial data
  • Packaging size 1
  • Net weight 126 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140192379
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467