29
饰品
4
插芯
26
Frames
2
没有可用数据
eShop
工业用连接器 / Han
®
矩形连接器
...
上売/底座
用于工业应用
19 30 010 1520
型号: 19 30 010 1520
Han B HOOD SIDE ENTRY LC
图片仅供参考,请查阅产品说明。
属性概述
上壳
尺寸: 10 B
低结构
双锁扣
边出线
1x M20
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 7037(土灰)
注释
比较
在配置器中加载
型号: 19 30 010 1520
Han B HOOD SIDE ENTRY LC
注释
比较
在配置器中加载
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
29
Accessories
4
Inserts
26
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
标识
类别
Hoods / Housings
上壳/底座系列
Han
®
B
上壳/底座类型
Hood
型
Low construction
Version
Size
10 B
Version
Side entry
Number of cable entries
1
Cable entry
1x M20
Locking type
Double locking lever
Field of application
Standard hoods/housings for industrial connectors
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65
IP66
IP67
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 7037 (dust grey)
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R1 (HL 1-3)
R7 (HL 1-3)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
商业数据
包装尺寸
1
净重
93 g
原产国
Germany
欧洲海关关税号
85389099
GTIN
5713140125759
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread