配套产品
配套产品
Combinables
13
Accessories
1
Spare Part
1
Hoods/Housings
60
型号: 09 33 016 4729
Han ES AV POS. 16 INSERT TERM.
Han ES AV POS. 16 INSERT TERM.

图片仅供参考,请查阅产品说明。

属性概述
插芯
端子连接器
笼式弹片接线
母头
聚碳酸酯 (PC)
RAL 7032(卵石灰)
额定电流: ‌16 A
尺寸: 16 B
插针: 16
导体截面积: 0.14 ... 2.5 mm²
铜合金
镀银
注释
比较
在配置器中加载
型号: 09 33 016 4729
Han ES AV POS. 16 INSERT TERM.
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
13
Accessories
1
Spare Part
1
Hoods/Housings
60
产品详情
Identification
  • Category 插芯
  • Series Han® ES AV
  • Element 端子连接器
  • Specification
    左侧版本
    单面外形 (SK)
Version
  • Termination method 笼式弹片接线
  • Gender 母头
  • Size 16 B
  • Number of contacts 16
  • PE contact
Technical characteristics
  • Conductor cross-section (mm²) 0.14 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated current acc. to UL 12 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to CSA 12 A
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 4 mΩ
  • Tightening torque
    ‌0.5 Nm 插针螺钉M3
    ‌0.5 Nm M3固定螺栓
  • Recommended screw driver PH2
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) 聚碳酸酯 (PC)
  • Colour (insert) RAL 7032(卵石灰)
  • Material (contacts) 铜合金
  • Surface (contacts) 镀银
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合豁免标准
  • RoHS exemptions 6(c):铜合金含铅量高达 4 %
  • ELV status 符合豁免标准
  • China RoHS 50
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances
  • REACH SVHC substances
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances
  • California Proposition 65 substances
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 146.26 g
  • Country of origin 罗马尼亚
  • European customs tariff number 85366990
  • GTIN 5713140051676
  • eCl@ss 27440205 工业插头连接器接触部分
  • ETIM EC000438
  • UNSPSC 24.0 39121522
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
Chapter Han® AV
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较